,Model##other##,Design Primary Air Flow Minimum##HVAC_Air_Flow##Cubic_feet_per_minute,Design Primary Air Flow Maximum##HVAC_Air_Flow##Cubic_feet_per_minute,Design Supply Air Flow Minimum##HVAC_Air_Flow##Cubic_feet_per_minute,Design Supply Air Flow Maximum##HVAC_Air_Flow##Cubic_feet_per_minute,Fan HP##Other##,Primary Air Connection Diameter##HVAC_Duct_Size##inches,Induced Air Connection Width##HVAC_Duct_Size##inches,Induced Air Connection Height##HVAC_Duct_Size##inches,Supply Air Connection Width##HVAC_Duct_Size##inches,Supply Air Connection Height##HVAC_Duct_Size##inches,Number of Poles##other##,Length##length##inches,Width##length##inches,Height##length##inches,Primary Air Connection Length##length##inches,Sound Attenuator Length##Length##Inches,Supply Air Offset Bottom##Length##Inches,Control Box Length##length##inches,Control Box Width##length##inches,Control Box Height##length##inches,Supply Air Connection Offset Front##length##inches,Supply Fan HP##Electrical_Power##Horsepower,Clearance Offset Top##length##inches,Clearance Offset Right##length##inches,Clearance Offset Left##length##inches,CTRL Clearance for Control Box##length##inches,Clearance Offset Bottom##length##inches,Include Clearance##Other##,Offset Applies to Unit Bottom##Other##,Family Load Status##other##
"Size 2, Opt 4"" Primary Air Dia, With ECM",MQFCI600,45,270,200,1500,1/2 HP,4,15,16,16,15,1,36,30,17.5,10,16,0.75,18,6.5,12,7,0.5,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 2, Opt 4"" Primary Air Dia, No ECM",MQFCI600,45,270,200,758,1/8 HP,4,15,16,16,15,1,36,30,17.5,10,16,0.75,18,6.5,12,7,0.125,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 2, Opt 5"" Primary Air Dia, With ECM",MQFCI600,45,270,200,1500,1/2 HP,5,15,16,16,15,1,36,30,17.5,10,16,0.75,18,6.5,12,7,0.5,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 2, Opt 5"" Primary Air Dia, No ECM",MQFCI600,45,270,200,758,1/8 HP,5,15,16,16,15,1,36,30,17.5,10,16,0.75,18,6.5,12,7,0.125,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 2, Opt 6"" Primary Air Dia, With ECM",MQFCI600,105,600,200,1500,1/2 HP,6,15,16,16,15,1,36,30,17.5,5.125,16,0.75,18,6.5,12,7,0.5,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 2, Opt 6"" Primary Air Dia, No ECM",MQFCI600,105,600,200,758,1/8 HP,6,15,16,16,15,1,36,30,17.5,5.125,16,0.75,18,6.5,12,7,0.125,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 2, Std 8"" Primary Air Dia, With ECM",MQFCI600,190,1100,200,1500,1/2 HP,8,15,16,16,15,1,36,30,17.5,5.125,16,0.75,18,6.5,12,7,0.5,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 2, Std 8"" Primary Air Dia, No ECM",MQFCI600,190,1100,200,758,1/8 HP,8,15,16,16,15,1,36,30,17.5,5.125,16,0.75,18,6.5,12,7,0.125,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 2, Opt 10"" Primary Air Dia, With ECM",MQFCI600,290,1700,200,1500,1/2 HP,10,15,16,16,15,1,36,30,17.5,5.125,16,0.75,18,6.5,12,7,0.5,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 2, Opt 10"" Primary Air Dia, No ECM",MQFCI600,290,1700,200,758,1/8 HP,10,15,16,16,15,1,36,30,17.5,5.125,16,0.75,18,6.5,12,7,0.125,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 2, Opt 12"" Primary Air Dia, With ECM",MQFCI600,430,1965,200,1500,1/2 HP,12,15,16,16,15,1,36,30,17.5,5.125,16,0.75,18,6.5,12,7,0.5,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 2, Opt 12"" Primary Air Dia, No ECM",MQFCI600,430,1965,200,758,1/8 HP,12,15,16,16,15,1,36,30,17.5,5.125,16,0.75,18,6.5,12,7,0.125,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 3, Opt 4"" Primary Air Dia, No ECM",MQFCI600,45,270,240,922,1/8 HP,4,19,16,20,17.5,1,40,36,17.5,10,20,0,18,6.5,12,8,0.125,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 3, Opt 5"" Primary Air Dia, No ECM",MQFCI600,45,270,240,922,1/8 HP,5,19,16,20,17.5,1,40,36,17.5,10,20,0,18,6.5,12,8,0.125,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 3, Opt 6"" Primary Air Dia, No ECM",MQFCI600,105,600,240,922,1/8 HP,6,19,16,20,17.5,1,40,36,17.5,5.125,20,0,18,6.5,12,8,0.125,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 3, Opt 8"" Primary Air Dia, No ECM",MQFCI600,190,1100,240,922,1/8 HP,8,19,16,20,17.5,1,40,36,17.5,5.125,20,0,18,6.5,12,8,0.125,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 3, Std 10"" Primary Air Dia, No ECM",MQFCI600,290,1700,240,922,1/8 HP,10,19,16,20,17.5,1,40,36,17.5,5.125,20,0,18,6.5,12,8,0.125,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 3, Opt 12"" Primary Air Dia, No ECM",MQFCI600,430,1965,240,922,1/8 HP,12,19,16,20,17.5,1,40,36,17.5,5.125,20,0,18,6.5,12,8,0.125,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 3, Opt 14"" Primary Air Dia, No ECM",MQFCI600,550,3250,240,922,1/8 HP,14,19,16,20,17.5,1,40,36,17.5,5.125,20,0,18,6.5,12,8,0.125,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 4, Opt 8"" Primary Air Dia, With ECM",MQFCI600,190,1100,400,1600,1/2 HP,8,19,16,20,17.5,1,40,36,17.5,5.125,20,0,18,6.5,12,8,0.5,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 4, Opt 8"" Primary Air Dia, No ECM",MQFCI600,190,1100,320,1560,1/4 HP,8,19,16,20,17.5,1,40,36,17.5,5.125,20,0,18,6.5,12,8,0.25,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 4, Opt 10"" Primary Air Dia, With ECM",MQFCI600,290,1700,400,1600,1/2 HP,10,19,16,20,17.5,1,40,36,17.5,5.125,20,0,18,6.5,12,8,0.5,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 4, Opt 10"" Primary Air Dia, No ECM",MQFCI600,290,1700,320,1560,1/4 HP,10,19,16,20,17.5,1,40,36,17.5,5.125,20,0,18,6.5,12,8,0.25,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 4, Std 12"" Primary Air Dia, With ECM",MQFCI600,430,1965,400,1600,1/2 HP,12,19,16,20,17.5,1,40,36,17.5,5.125,20,0,18,6.5,12,8,0.5,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 4, Std 12"" Primary Air Dia, No ECM",MQFCI600,430,1965,320,1560,1/4 HP,12,19,16,20,17.5,1,40,36,17.5,5.125,20,0,18,6.5,12,8,0.25,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 4, Opt 14"" Primary Air Dia, With ECM",MQFCI600,550,3250,400,1600,1/2 HP,14,19,16,20,17.5,1,40,36,17.5,5.125,20,0,18,6.5,12,8,0.5,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 4, Opt 14"" Primary Air Dia, No ECM",MQFCI600,550,3250,320,1560,1/4 HP,14,19,16,20,17.5,1,40,36,17.5,5.125,20,0,18,6.5,12,8,0.25,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 5, Opt 10"" Primary Air Dia, No ECM",MQFCI600,290,1700,1000,2090,1/3 HP,10,19,20,20,17.5,1,40,40,20,5.125,20,0.75,18,6.5,12,10,0.3333,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 5, Opt 12"" Primary Air Dia, No ECM",MQFCI600,430,2500,1000,2090,1/3 HP,12,19,20,20,17.5,1,40,40,20,5.125,20,0.75,18,6.5,12,10,0.3333,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 5, Std 14"" Primary Air Dia, No ECM",MQFCI600,550,3250,1000,2090,1/3 HP,14,19,20,20,17.5,1,40,40,20,5.125,20,0.75,18,6.5,12,10,0.3333,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 5, Opt 16"" Primary Air Dia, No ECM",MQFCI600,750,4400,1000,2090,1/3 HP,16,19,20,20,17.5,1,40,40,20,5.125,20,0.75,18,6.5,12,10,0.3333,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 6, Opt 10"" Primary Air Dia, With ECM",MQFCI600,290,1700,250,2400,1 HP,10,23,20,22,18,1,42,42,20,5.125,24,0.75,18,6.5,12,10,1,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 6, Opt 10"" Primary Air Dia, No ECM",MQFCI600,290,1700,1000,2090,1 HP,10,23,20,22,18,1,42,42,20,5.125,24,0.75,18,6.5,12,10,1,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 6, Opt 12"" Primary Air Dia, With ECM",MQFCI600,430,2500,250,2400,1 HP,12,23,20,22,18,1,42,42,20,5.125,24,0.75,18,6.5,12,10,1,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 6, Opt 12"" Primary Air Dia, No ECM",MQFCI600,430,2500,1470,2820,1 HP,12,23,20,22,18,1,42,42,20,5.125,24,0.75,18,6.5,12,10,1,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 6, Opt 14"" Primary Air Dia, With ECM",MQFCI600,550,3250,250,2400,1 HP,14,23,20,22,18,1,42,42,20,5.125,24,0.75,18,6.5,12,10,1,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 6, Opt 14"" Primary Air Dia, No ECM",MQFCI600,550,3250,1470,2820,1 HP,14,23,20,22,18,1,42,42,20,5.125,24,0.75,18,6.5,12,10,1,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 6, Std 16"" Primary Air Dia, With ECM",MQFCI600,750,4400,250,2400,1 HP,16,23,20,22,18,1,42,42,20,5.125,24,0.75,18,6.5,12,10,1,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 6, Std 16"" Primary Air Dia, No ECM",MQFCI600,750,4400,1000,2820,1 HP,16,23,20,22,18,1,42,42,20,5.125,24,0.75,18,6.5,12,10,1,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 7, Opt 12"" Primary Air Dia, No ECM",MQFCI600,430,2500,2200,4390,3/4 HP,12,23,20,38,18,1,46,46,20,5.125,24,0,18,6.5,12,4,0.75,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 7, Opt 14"" Primary Air Dia, No ECM",MQFCI600,550,3250,2200,4390,3/4 HP,14,23,20,38,20,1,46,46,20,5.125,24,0,18,6.5,12,4,0.75,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 7, Opt 16"" Primary Air Dia, No ECM",MQFCI600,750,4400,2200,4390,3/4 HP,16,23,20,38,20,1,46,46,20,5.125,24,0,18,6.5,12,4,0.75,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog